3455LS1-020 - 345_ISF Series

Series: 345_ISF
Questions? Contact Littelfuse Support
Fuse Holder 345 Image
Roll Over to Zoom
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Designed to eliminate the possibility of electrical shock, as defined in IEC standards 60127-6.
Property (Mouseover for details) Value
Ampere Rating (A) 20
Fuse Type Cylindrical
Indicating No
VAC (V) 250
VDC (V) 250
Partner ECAD Models 3455LS1-020
Voltage Rating (Max) 250
Mount Method Panel Mount
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
03455LS1HX020 ACS INTL 5X20MM FUSEHLDR SCREW KNOB RoHS No 06/29/2006 PbFree No 06/29/2006 CoC_RoHS10_03455LS1HX020 REACH_SVHC Declaration_03455LS1HX020 Yes
08/25/2017
Does not Contain IPC_03455LS1HX020
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.