CYH Series - Cylindrical Fuseholder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The CYH Series fuse holders are designed to hold cylindrical 10x38, 14x51 and 22x58 mm fuses. The CYH series features a compact IP20 touch-safe design for maximum space savings and safety.

Features/Benefits

  • Compact design
  • IP20 Finger-Safe Design
  • 35 mm DIN Rail Mountable
  • Made of a polymer high performance with a fusion temperature more than 300 °C. This provides a safety margin against a possible overheating of the fuse

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeIndicatingStockSamplesCompare
CYH10381IDYesCheck
CYH14511CylindricalNoCheckOrder
CYH14512CylindricalNoCheckOrder
CYH14513CylindricalNoCheckOrder
CYH22581CylindricalNoCheckOrder
CYH22582CylindricalNoCheckOrder
CYH22583CylindricalNoCheckOrder
CYH10381Z
Obsolete: 2015 -03-05
CylindricalNo
CYH10382Z
Obsolete: 2015 -03-05
CylindricalNo
CYH10383Z
Obsolete: 2015 -03-05
CylindricalNo
To request product environmental information, please complete the Product Environmental Information Request Form.

  • Showing 1 items