background-waves

CYH14513

Product Status| Obsoletei

CYH14513

ACS 690V 14X51 3 POLE HOLDER | Series: CYH
info
The CYH Series fuse holders are designed to hold cylindrical 10x38, 14x51 and 22x58 mm fuses. The CYH series features a compact IP20 touch-safe design for maximum space savings and safety.
PropertyValue
Fuse Type
Cylindrical
Indicating
No
Fuse Category
European
Current Rating Max (A)
50
Mounting Method
DIN Rail
  • Compact design
  • IP20 Finger-Safe Design
  • 35 mm DIN Rail Mountable
  • Made of high-performance polymer with a fusion temperature above 300°C

CYH14513 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CYH14513ZACS 690V 14X51 3 POLE HOLDER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.