background-waves

CYH10381Z

Product Status| Obsoletei
Obsolete Since: | 3/5/2015

CYH10381Z

ACS 690V 10X38 1 POLE HOLDER | Series: CYH
PropertyValue
Fuse Type
Cylindrical
Indicating
No
Fuse Category
European
Current Rating Max (A)
32
Mounting Method
DIN Rail

CYH10381Z Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CYH10381ZACS 690V 10X38 1 POLE HOLDER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.