ZCASE® BMZB Series - 32V Battery-Mounted Fuse Holder with Busbar

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Battery Mount Grounding bar and ZCASE® Fuse Holder with Busbar (BMZB) series allows you to mount additional ground wires or fusing directly to a post-style battery terminal. It also offers the option of adding fused outputs to a pair of type 31 batteries. This series offers a compact solution with an integrated busbar, which consolidates complex wiring around a battery system, eliminating or reducing the need for additional wiring.

By creating additional grounding and fusing locations outside of the main fuse box, these products help reduce cabling and assembly time and provide localized circuit protection without modifying the existing battery harness.

The fuse holder products are designed to mate with M8 ZCASE® fuses, and are rated to operate up to 400A continuously. This series mounts directly to the battery post with all necessary hardware coming pre-assembled. Available in 2-position grounding bar, 3-position fuse holder for SAE/DIN post style batteries, or 4-position configuration for type 31 style batteries, this series serves as a scalable circuit protection solution.

Features and Benefits

  • Specifically designed to relocate circuit protection closer to a vehicle battery
  • Add additional grounding points to a SAE/DIN post style battery
  • Integrated busbar
  • Plastic cover and overmolded housing
  • Battery clamp oriented to provide clearance for wire routing
  • The battery post emulator makes it easy to add fused outputs and ground locations directly to a post battery without modifying factory battery harness

Applications

  • Battery-Mounted Circuit Protection and Grounding Blocks
  • Secondary Circuit Protection for Applications and Motors Such as Trucks and Snow Plows
  • Best Used for Hydraulics, Electric Pumps, or Other Secondary Motors

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Continuous) in AmpsVoltage Rating MaxTemperature Maximum CelsiusTemperature Minimum CelsiusRecommended TorqueAgency Approval - ShockAgency Approval - VibrationInput TerminalsOutput TerminalsStockSamplesCompare
FHZ210ClampZCASE4003285-405.4Nm ± 0.9NmISO 16750-1, 3ISO 16750-1, 3Negative Battery PostM8CheckOrder
FHZ310ClampZCASE4003285-405.4Nm ± 0.9NmISO 16750-1, 3ISO 16750-1, 3Positive Battery PostM8CheckOrder
FHZ410Bolt-DownZCASE4003285-4014Nm ± 2NmISO 16750-1, 3ISO 16750-1, 3Battery PostM8CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.