background-waves

FHZ410

Product Status| Activei

FHZ410

BATT MOUNT 4POS BUSSED FUSE HOLDER | Series: ZCASE-BMZB
info

The ZCASE® BMZB Series 32V 4-Position Battery-Mounted Fuse Holder with Busbar allows you to mount fusing directly to a post-style battery terminal. Thanks to an integrated busbar, which consolidates complex wiring around a battery system, this high-amp, 4-pole fuse holder offers a compact solution that eliminates or reduces the need for additional wiring.

By creating additional fusing locations outside of the main fuse box, the battery-mounted fuse holder helps reduce cabling and assembly time and provides localized circuit protection without modifying the existing battery harness.

This multi-fuse holder works with M8 ZCASE® fuses rated up to 400 amps continuously. In addition, the ZCASE® BMZB Series fuse holder mounts directly to the battery post with all necessary hardware coming pre-assembled.

PropertyValue
Mounting Method
Bolt-Down
Fuse Type
ZCASE
Current Rating (Continuous) in Amps
400
Voltage Rating (V)
32
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Recommended Torque
14Nm ± 2Nm
Agency Approval - Shock
ISO 16750-1, 3
Agency Approval - Vibration
ISO 16750-1, 3
Input Terminals
Battery Post
Output Terminals
M8
  • 4-pole fuse holder is designed to be used as a battery strap to connect the positive posts of 2 Group 31 batteries
  • Provides 4 individual fused outputs in a convenient linear setup

FHZ410 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
FHZ410BATT MOUNT 4POS BUSSED FUSE HOLDER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.