background-waves

FHZ310

Product Status| Activei

FHZ310

BATT MOUNT 3POS BUSSED FUSE HOLDER | Series: ZCASE-BMZB
info

The ZCASE® BMZB Series 32V 3-Position Battery-Mounted Fuse Holder with Busbar allows you to mount fusing directly to a post-style battery terminal. Thanks to an integrated busbar, which consolidates complex wiring around a battery system, this high-amp, 3-pole fuse holder offers a compact solution that eliminates or reduces the need for additional wiring.

By creating additional fusing locations outside of the main fuse box, the battery-mounted fuse holder helps reduce cabling and assembly time and provides localized circuit protection without modifying the existing battery harness.

This multi-fuse holder works with M8 ZCASE® fuses rated up to 400 amps continuously. In addition, the ZCASE® BMZB Series fuse holder mounts directly to the battery post with all necessary hardware coming pre-assembled.

PropertyValue
Mounting Method
Clamp
Fuse Type
ZCASE
Current Rating (Continuous) in Amps
400
Voltage Rating (V)
32
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Recommended Torque
5.4Nm ± 0.9Nm
Agency Approval - Shock
ISO 16750-1, 3
Agency Approval - Vibration
ISO 16750-1, 3
Input Terminals
Positive Battery Post
Output Terminals
M8
  • 3-pole fuse holder mounts directly to the positive post of a Group 31 battery

FHZ310 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
FHZ310BATT MOUNT 3POS BUSSED FUSE HOLDER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.