0FHM0001XP - MINI® FHM Series

External overview image
Roll Over to Zoom
       
       
       
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MINI® FHM Series 58V Standard-Duty In-Line Waterproof Blade Fuse Holder is ideal for adding accessory and remote circuit protection in automotive and marine applications. It features an integrated cover, which connects with the fuse holder body to form a sealed enclosure that meets IP67 dustproof and waterproof standards.

This configuration of the MINI® FHM Series fuse holder (0FHM0001XP) features a black TPV body and cover and 14 AWG GXL wire leads with black insulation. The lead wires are 3.7" long and have 0.51" end strips.

Features and Benefits

  • Compatible with 32V and 58V MINI® blade fuses up to 20 amps (sold separately)
  • Black TPV body and cover for an IP67-rated dustproof and waterproof enclosure
  • Heat-resistant 14 AWG GXL cross-link wire leads with black insulation
  • 3.7" (94mm) lead wires with 0.51" (13mm) end strips
  • UL 94 V-0 flammability rating
  • Tin-plated copper contacts
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FHM0001XP ACS MINI INLN FSHLDR CARD RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS10_0FHM0001XP REACH_SVHC Declaration_0FHM0001XP Yes
08/03/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.