background-waves

Series: MINI - FHM

32-58V In-Line Waterproof Blade Fuse Holder
Product Status| Activei
info

When you need additional or remote circuit protection, the MINI® FHM Series 32-58V In-Line Waterproof Blade Fuse Holder makes it easy by mounting virtually anywhere along the circuit. Plus, its integrated cover helps create an IP67-rated dustproof and waterproof enclosure that makes the fuse holder ideal for both automotive and marine applications.

The MINI® FHM Series blade fuse holder is available in a wide variety of configurations with various lead wire sizes, insulation colors, wire types, and special features, such as clear bodies that accommodate MINI® Smart Glow fuses. It can also be purchased with or without retail packaging.

In addition, Littelfuse actively produces custom and semi-custom versions of the MINI® FHM Series fuse holder (minimum order requirements apply). Contact your Littelfuse sales representative for details.

  • Compatible with 32V MINI® and 58V MINI® blade fuses (sold separately unless indicated)
  • Built-in cover seals in the fuse to offer IP67-rated dustproof and waterproof protection
  • Compact design is easy to mount in line with the circuit virtually anywhere
  • Available in several configurations, including standard black bodies with black covers and clear bodies with clear covers for indicating fuses
  • Custom and semi-custom versions are available through your Littelfuse sales representative (minimum order quantities apply)

MINI - FHM Parts

FiltersFilters

MINI - FHM Applications

A semi-truck with a black tractor and white trailer
Tractor-Trailers

When tractor-trailers and tanker trucks work, so does the economy. Littelfuse keeps the literal wheels of commerce turning by making overcurrent

Highlights Section

  • Automotive or Marine Remote Circuit Protection
  • Accessory or Overflow Circuits
  • Small Electric Motors

Series: MINI - FHM Resources