0498900.TXN - MIDI® 498 Series

External overview image
Roll Over to Zoom
       
       
       
       
       
       
       
       
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Thanks to interlocking pins on its sides, the MIDI® 498 Series 58 V Bolt-Down High-Current Fuse Holder can be used as a single automotive fuse holder or combined with additional fuse holders to create a multi-fuse block. Compatible with MIDI® bolt-down fuses (sold separately) up to 200 amps, the high-amp fuse holder comes with a protective thermoplastic cover that can be tethered to the base.

This model of the MIDI® 498 Series fuse holder (0498900.TXN) includes a base without mounting tabs and a protective cover with cable openings at the ends. Split washers and hex nuts are included for simple installation of a fuse on the M5 threaded studs.

Features and Benefits

  • Base style 1 without mounting tabs is designed for in-board mounting with M3 mounting holes
  • M5 threaded studs, split washers, and hex nuts for simple fuse installation
  • Protective cover openings at the ends (positions A and D; see 2D drawing) accommodate heavy-duty cables
Property (Mouseover for details) Value
Fuse Type MIDI (498)
Current Rating (Max) 200
Voltage Rating (Max) 32
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0498900.TXN MIDI FUSE HOLDER PACKED PER 10PCS RoHS No 07/30/2012 PbFree No 07/30/2012 CoC_RoHS10_0498900.TXN REACH209_Declaration_0498900.TXN No
07/30/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.