background-waves

Series: MIDI - 498

58 V Bolt-Down High-Current Fuse Holder
Product Status| Activei
info

Thanks to interlocking pins on its sides, the MIDI® 498 Series 58 V Bolt-Down High-Current Fuse Holder can be used as a single automotive fuse holder or combined with additional fuse holders to create a multi-fuse block. Compatible with MIDI® bolt-down fuses up to 200 amps, the high-amp fuse holder comes with a protective thermoplastic cover that can be tethered to the base.

The MIDI® 498 Series fuse holder is offered in a wide variety of configurations. Base style options include one with mounting tabs and one without. Plus, the protective thermoplastic cover is available with openings in different locations to accommodate cables from different directions (openings vary by part number).

  • Compatible with MIDI® bolt-down fuses rated up to 200 amps (fuse sold separately)
  • Glass-filled thermoplastic body withstands harsh underhood conditions
  • M5 threaded studs and washers for simple fuse installation
  • Interlocking pins on the sides of the fuse holder let you connect additional MIDI® 498 Series fuse holders to create a multi-fuse block
  • Versions include one with mounting tabs and M6 holes for outboard mounting and one without mounting tabs featuring M3 holes for inboard mounting
  • UL 94 HB-rated cover can be positioned six different ways to accommodate various cable entry needs (number of openings vary by part)

MIDI - 498 Parts

FiltersFilters

MIDI - 498 Applications

Highlights Section

  • High-Current Circuit Protection

Series: MIDI - 498 Resources