02981028HXFCB - MEGA® Flex Series

Series: MEGA® Flex
External overview image
Roll Over to Zoom
       
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MEGA® Flex Series Bolt-Down Fuse Holder Base is a component part of the MEGA® Flex Series fuse holder. It features an M6 mounting hole and an M6 x 6mm slot for easy installation, and it has zinc-plated M8 studs that accept MEGA® M8-size fuses (sold separately). The protective cover and M8 hardware that complete the MEGA® Flex Series fuse holder assembly are not included.

Features and Benefits

  • Bolt-down fuse holder base features an M6 mounting hole and an M6 slot measuring 6mm long
  • M8 studs are made of zinc-plated steel for corrosion resistance
  • Cover and hardware not included
Property (Mouseover for details) Value
Fuse Type MEGA
Current Rating (Max) 500
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02981028HXFCB BASE FOR FLEX MEGA HOLDER RoHS No 01/17/2011 PbFree No 01/17/2011
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.