background-waves

Series: MEGA-Flex

MEGA® Flex
Product Status| Activei
info

The MEGA® Flex Series 70 V Bolt-Down Fuse Holder makes it simple to install high-amp fusing thanks to its flexible cover. The UL 94 V-0 rated cover features 6 different positions for cable entry, plus its flexibility accommodates large wire sizes and ring terminal stack up.

Designed for MEGA® fuses up to 500 amps, this bolt-down fuse holder also has a dovetail feature on the sides that allows you to connect multiple MEGA® Flex Series fuse holders to create a fused high-power distribution block (bus bars for multi-fuse applications are available; sold separately). MEGA® Flex Series fuse holders can also be paired with MIDI® Flex Series fuse holders (sold separately) for a high- and low-amp solution.

The MEGA® Flex Series fuse holder is available in configurations with black or red covers as well as stainless steel or zinc-plated M8 studs and hardware.

  • Compatible with MEGA® high-current bolt-down fuses up to 500 amps (sold separately unless indicated)
  • Black or red cover allows cable entry at six different locations, simplifying installation and accommodating large wires and ring terminal stack up
  • Dovetail feature allows users to connect multiple MEGA Flex Series fuse holders to create a fused high-power distribution block
  • Slots molded into the base enable secure tie-wrap mounting
  • Bolt-down fuse holder base features an M6 mounting hole and an M6 slot measuring 6mm long
  • Options for stainless steel or zinc-plated steel M8 studs and hardware help ensure long-term corrosion resistance
  • Flexible cover has a UL 94 V-0 flammability rating

MEGA-Flex Parts

FiltersFilters

MEGA-Flex Applications

Highlights Section

  • Battery and Alternator Connections
  • High-Current Circuit Protection
  • Electric Construction Equipment

Series: MEGA-Flex Resources