02981028HXFC-RED - MEGA® Flex Series

External overview image
Roll Over to Zoom
       
       
 
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MEGA® Flex Series 70 V Bolt-Down Fuse Holder makes it simple to install a MEGA® fuse up to 500 amps. Its red UL 94 V-0 rated flexible cover allows cable entry at 6 different locations, and it accommodates large wire sizes and ring terminal stack up. In addition, this high-current fuse holder includes a dovetail feature on the sides, making it easy to connect multiple MEGA® Flex Series fuse holders to create a fused high-power distribution block. This fuse holder configuration (02981028HXFC-RED) includes stainless steel M8 studs, hex nuts, and split washers.

Features and Benefits

  • Red flexible cover allows cable entry at 6 different positions and accommodates large wire sizes and ring terminal stack up
  • Stainless steel M8 studs, hex nuts, and split washers included
Property (Mouseover for details) Value
Fuse Type MEGA (298)
Current Rating (Max) 500
Voltage Rating (Max) 70
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02981028HXFC-RED HOLDER MEGA FUSE WITH RED FLEX COVER RoHS No 03/05/2014 PbFree No 03/05/2014 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.