01520006Z - MAXI® 152 Series

External overview image
Roll Over to Zoom
       
       
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This MAXI® 152 Series Fuse Holder Body (01520006Z) is a component part of the MAXI® 152 Series In-Line Splashproof Blade Fuse Holder. When combined with the cover and cable seals (sold separately), it forms a water-resistant fuse holder for harsh automotive environments. This fuse holder body is rated for up to 60A MAXI® fuses (sold separately).

Features and Benefits

  • Compatible with MAXI® blade fuses up to 60A (sold separately)
  • 45A continuous current rating
Property (Mouseover for details) Value
Mounting Method In-Line Fuse Holder
Fuse Type Maxi
Current Rating (Max) 60
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
01520006Z MAXI SPLASHPROOF W/OUT TABS RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS10_01520006Z REACH191_Declaration_01520006Z Yes
08/03/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.