MAXI® 152 Series - 32V In-Line Splashproof Blade Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MAXI® 152 Series 32V In-Line Splashproof Blade Fuse Holder provides a simple way to install and protect a MAXI® blade-style fuse in a harsh automotive environment. The fuse holder cover and cable seals help to create a water-resistant fuse holder that protects the installed fuse (sold separately) against splashes and debris.

The MAXI® 152 Series is available in 60A and 80A MAXI® fuse holder configurations. The fuse holder bodies are also available with and without molded mounting tabs.

Features and Benefits

  • Available in 60A and 80A MAXI® fuse holder configurations
  • Available with a splashproof IP54 or IP64 rating for water-resistant installation or with a waterproof rating of IP67 for installation in harsh environments
  • Heat-resistant fuse holder cover protects the installed fuse (sold separately)
  • Available with a UL 94 V-0 or UL 94 HB flammability rating
  • Fuse holder body is available with and without molded mounting tabs
  • Cable seals are available in various sizes to accommodate different wire gauges

Applications

  • Commercial Vehicle Circuit Protection
  • Accessory Circuits

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Voltage Rating MaxIngress ProtectionIgnition protectionStockSamplesCompare
01520003TXNIn-Line Fuse HolderMaxi8032IP64CheckOrder
01520003TXN941In-Line Fuse HolderMaxi8032IP64HBCheckOrder
01520003TXN942In-Line Fuse HolderMaxi8032IP64HBCheckOrder
01520003UIn-Line Fuse HolderMaxi8032IP64HBCheck
01520004ZIn-Line Fuse HolderMaxi6032IP64CheckOrder
01520005ZIn-Line Fuse HolderMaxi6032CheckOrder
01520006ZIn-Line Fuse HolderMaxi60CheckOrder
01520008ZIn-Line Fuse HolderMaxi8032CheckOrder
01520009ZIn-Line Fuse HolderMaxi80V-0CheckOrder
01520903TXNIn-Line Fuse HolderMaxi80CheckOrder
01520903UIn-Line Fuse HolderMaxi80CheckOrder
279.6800.0002In-Line Fuse HolderMaxi80CheckOrder
279.6805.0602In-Line Fuse HolderMaxi80V-0CheckOrder
279.6850.0402In-Line Fuse HolderMaxi8032IP54V-0CheckOrder
279.6850.0602In-Line Fuse HolderMaxi80V-0CheckOrder
279.6850.1602In-Line Fuse HolderMaxi8032IP54V-0CheckOrder
868-095CheckOrder
868-096CheckOrder
868-906CheckOrder
279.6800.0001
Obsolete: 2018 -01-15
Check
279.6801.0001
Obsolete: 2018 -01-15
Check
279.6801.0002
Obsolete: 1999 -01-01
Check
279.6805.0402
Obsolete: 1999 -01-01
Check
279.6805.1602
Obsolete: 1999 -01-01
Check
279.6850.0152
Obsolete: 1999 -01-01
Check
279.6850.2502
Obsolete: 2018 -01-15
Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
01520003TXN FUSEHOLDER MAXI-80A/ PACKED 10 RoHS No 08/03/2012 PbFree No 08/03/2012 Yes
08/03/2012
01520003TXN941 FUSEHOLDER M-ASSORTMENT 4-6M2 WITH COVER RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS10_01520003TXN941 REACH211_Declaration_01520003TXN941 Yes
08/03/2012
Does not Contain
01520003TXN942 FUSEHOLDER -ASSORTMENT 6-10M2 WITH COVER RoHS No 08/03/2012 PbFree No 08/03/2012 Yes
08/03/2012
01520003U FUSEHOLDER MAXI-80A /BULK RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS10_01520003U REACH209_Declaration_01520003U
Does not Contain
01520004Z BODY W/TABS & 6MM HOLE MAXI SPLASHPROOF RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS10_01520004Z REACH191_Declaration_01520004Z Yes
08/03/2012
Does not Contain
01520005Z BODY W/TABS MAXI SPLASHPROOF RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS10_01520005Z REACH181_Declaration_01520005Z Yes
08/03/2012
Does not Contain
01520006Z MAXI SPLASHPROOF W/OUT TABS RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS10_01520006Z REACH191_Declaration_01520006Z Yes
08/03/2012
Does not Contain
01520008Z 80A MAXI SPLASHPROOF W/TABS RoHS No 12/01/2002 PbFree No 12/01/2002 CoC_RoHS10_01520008Z REACH201_Declaration_01520008Z Yes
Does not Contain
01520009Z 80A MAXI SPLASHPROOF W/O TABS RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS10_01520009Z REACH201_Declaration_01520009Z Yes
08/03/2012
Does not Contain
01520903TXN COVER FOR MAXIHOLDER 152003.-PACKED 10 RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS10_01520903TXN REACH205_Declaration_01520903TXN Yes
08/03/2012
Does not Contain
01520903U COVER FOR MAXIHOLDER 152003.-BULK RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS10_01520903U REACH205_Declaration_01520903U Yes
08/03/2012
Does not Contain
279.6800.0001 HOLDER HOUSING -FH3 (MAXI) UL94 VO 10 PC RoHS No 08/03/2012 PbFree No
279.6800.0002 HOLDER HOUSING -FH3 (MAXI) UL94 VO 100 P RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS10_279.6800.0002 REACH205_Declaration_279.6800.0002
Does not Contain
279.6850.0602 HOLDER - FH3 (MAXI) IP54 6-10MM 10 PC RoHS No 07/30/2012 PbFree No CoC_RoHS10_279.6850.0602
868-095 BLUE 12-14 GA.WIRE SEAL RoHS No 07/31/2012 PbFree No CoC_RoHS10_868-095 REACH191_Declaration_868-095
Does not Contain
868-096 GRAY 8-10 GA.WIRE SEAL RoHS No 07/31/2012 PbFree No CoC_RoHS10_868-096 REACH219_Declaration_868-096
Does not Contain
868-906 WIRE SEALS FOR 152003.-BULK RoHS No 07/31/2012 PbFree No 07/31/2012 CoC_RoHS10_868-906 REACH209_Declaration_868-906
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.