01520003TXN941 - MAXI® 152 Series

External overview image
Roll Over to Zoom
       
       
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MAXI® 152 Series 32V In-Line Splashproof Blade Fuse Holder provides a simple way to install and protect a MAXI® blade-style fuse in a harsh automotive environment. The fuse holder cover and cable seals create an IP64-rated dust-tight, water-resistant fuse holder that protects the installed fuse (sold separately).

This MAXI® 152 Series water-resistant fuse holder (01520003TXN941) is rated for up to 80A MAXI® fuses and comes with cable seals for 2.5 to 6 mm² wire.

Features and Benefits

  • Compatible with MAXI® blade fuses up to 80A (sold separately)
  • Heat-resistant fuse holder cover protects an installed fuse against dust and splashes
  • Fuse holder body with a UL 94 HB flammability rating
  • Cable seals accommodate 2.5 to 6 mm² wire
Property (Mouseover for details) Value
Mounting Method In-Line Fuse Holder
Fuse Type Maxi
Current Rating (Max) 80
Voltage Rating (Max) 32
Ingress Protection IP64
Ignition protection HB
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
01520003TXN941 FUSEHOLDER M-ASSORTMENT 4-6M2 WITH COVER RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS10_01520003TXN941 REACH211_Declaration_01520003TXN941 Yes
08/03/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.