178.6165.0002 - ATO® FLR Series

External overview image
Roll Over to Zoom
       
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ATO® FLR Series 32 V 30 A Printed Circuit Board (PCB) Fuse Holder (178.6165.0002) accepts ATO® blade-style fuses and is designed with leaf spring connectors. The fuse holder housing is made from black thermoplastic with a UL 94 V-0 flammability rating for heat and fire resistance. On the bottom center of the fuse holder, you will find a locking feature, which helps secure the housing to a PCB prior to soldering. The fuse holder's 4-pin soldering terminals are made from silver-plated copper alloy.

Features and Benefits

  • 32 V fuse holder for ATO® blade-style fuses (sold separately)
  • Rated for 22.5 A continuous current (30 A max)
  • 4-pin soldering terminals made from silver-plated copper alloy
  • Includes 500 PCB fuse holders
Property (Mouseover for details) Value
Mounting Method PCB Mount
Fuse Type ATO
Current Rating (Max) 30
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
178.6165.0002 Holder - FLR (ATO) PCB 80V 4-PIN 500 pc RoHS No 08/15/2012 PbFree No 08/15/2012 CoC_RoHS10_178.6165.0002 REACH_SVHC Declaration_178.6165.0002 No
08/15/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.