background-waves

Series: ATO - FLR

32 V Printed Circuit Board (PCB) Fuse Holder
Product Status| Activei
info

The ATO® FLR Series 32 V Printed Circuit Board (PCB) Fuse Holder accepts ATO® blade-style fuses and is designed with leaf spring connectors. The fuse holder housing is made from black thermoplastic with a UL 94 V-0 flammability rating for heat and fire resistance. On the bottom center of the fuse holder, you will find a locking feature, which helps secure the housing to a PCB prior to soldering.

The ATO® FLR Series PCB fuse holder is available with either 1-pin, tin-plated copper alloy soldering terminals or 4-pin, silver-plated copper alloy soldering terminals.

  • Compatible with ATO® blade-style fuses (sold separately)
  • Copper alloy terminals for through-hole soldering
  • Available with 1-pin, tin-plated terminals (11 A continuous current, 15 A max) or 4-pin, silver-plated terminals (22.5 A continuous current, 30 A max)
  • Black, heat-resistant thermoplastic fuse holder body with a UL 94 V-0 flammability rating
  • Leaf spring connector system
  • Locking feature secures the fuse holder to the PCB prior to soldering

ATO - FLR Parts

FiltersFilters

ATO - FLR Applications

Highlights Section

  • Automotive PCB Fusing

Series: ATO - FLR Resources