178.6116.2508 - ATO® FH2 Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The DFK Crimp Terminal is a component part of the ATO® FH2 Stackable Block In-Line Fuse Holder. The tinned copper alloy contact ensures a reliable connection. This model (178.6116.2508) is designed for 1.5 - 2.5 mm2 cable and includes 2,500 crimp terminals.

Features and Benefits

  • Component part of the ATO® FH2 fuse holder
  • Accepts 1.5 - 2.5 mm2 cable
  • Includes 2,500 crimp terminals
Property (Mouseover for details) Value
Mounting Method In-Line Fuse Holder
Current Rating (Max) 30
Input Terminals Wire
Output Terminals Wire
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
178.6116.2508 CONT DFK TIN 1.5 - 2.5 QMM P. COIL 2,5K RoHS No 08/03/2012 PbFree No 08/03/2012 No
08/03/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.