background-waves

Series: ATO - FH2

30 A Max Stackable Block In-Line Fuse Holder
Product Status| Activei
info

Install an ATO® blade-style fuse with ease using the ATO® FH2 Stackable Block In-Line Fuse Holder. Attachable in the X- and Y-direction, this stackable fuse holder can also be used with additional ATO® FH2 fuse holders to create a fuse block for protecting multiple circuits.

The ATO® FH2 stackable fuse holder features a black, thermoplastic body with a UL 94 V-0 flammability rating for heat and flame resistance. In addition, the automotive in-line fuse holder assembly can be completed with a transparent thermoplastic cover for protection against debris.

  • Compatible with ATO® blade-style fuses (sold separately)
  • 30 A max continuous current rating
  • Attachable in the X- and Y-direction for simple stacking or row mounting
  • Heat-resistant thermoplastic fuse holder body with a UL 94 V-0 flammability rating
  • Leaf spring connector system
  • Wire crimp 6.3 mm receptacles
  • Transparent thermoplastic cover offers protection and a clear view

ATO - FH2 Parts

FiltersFilters

ATO - FH2 Applications

Highlights Section

  • Accessory Circuit Protection

Series: ATO - FH2 Resources