ATO® AFH Series - 32V In-Line Wire-Leaded Panel-Mount Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ATO® AFH Series 32V In-Line Wire-Leaded Panel-Mount Fuse Holder can be used for either in-line installation or panel-mounting applications thanks to the 8" looped lead wire and the snap fit gripping arms.

Designed with a 14 AWG black lead wire, the ATO® AFH Series fuse holder is compatible with ATO® blade-style fuses (sold separately) up to 20 amps. The interlocking, heat-stabilized nylon fuse holder body allows you to snap multiple fuse holders together.

Features and Benefits

  • Accepts ATO® blade-style fuses (sold separately) up to 20 amps
  • Interlocking fuse holder body lets you connect multiple fuse holders
  • Heat-stabilized black nylon body has a UL 94 V-2 flammability rating
  • 8" looped 14 AWG black lead wire allow simple in-line installation
  • Gripping arms enable optional panel mounting

Applications

  • Heavy-Duty Automotive Fusing

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Current Rating (Continuous) in AmpsVoltage Rating MaxWire sizeIgnition protectionInput TerminalsOutput TerminalsStockCompare
0AFH0001ZIn-Line Fuse HolderATO20153214BladeWireCheck
0AFH0001XP
Obsolete: 2021 -12-06
IN LINE FUSE HOLDERATO20153214 AWGV-0ATO FUSE BLADES
0AFH0002XP
Obsolete: 2021 -09-03
0AFH0003Z
Obsolete: 2015 -01-28
20
0AFH0004Z
Obsolete: 2015 -01-28
25
0AFH0005Z
Obsolete: 2015 -01-28
25
0AFH0010Z
Obsolete: 2015 -01-28
15
0AFH0015Z
Obsolete: 2015 -01-28
15
0AFH0020Z
Obsolete: 2015 -01-28
2
0AFH0025Z
Obsolete: 2015 -01-28
20
0AFH0030Z
Obsolete: 2018 -01-15
25
0AFH0075Z
Obsolete: 2015 -01-28
2
To request product environmental information, please complete the Product Environmental Information Request Form.