0AFH0001XP - ATO® AFH Series

Series: ATO® AFH
Obsolete: 2021 -12-06 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
       
       
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

"

This product is not recommended for new designs

AFH Series ATO fuse holders are versatile holders for in-line or panel mount applications. Interlock body design allows fuse holders to be snapped together. Use with ATO® Fuse 1 to 20 amps (standard duty) or 25-30A (Heavy Duty). Supplied with 8” wire loop.

The ATO® AFH Series 32V In-Line Wire-Leaded Panel-Mount Fuse Holder can be used for either in-line installation or panel-mounting applications thanks to the 8" looped lead wire and the snap fit gripping arms. This configuration (0AFH0001XP) is rated for up to 20-amp ATO® blade fuses (sold separately) and features a black 14 AWG looped lead wire. Carded blister packaging allows simple retail display.

Features and Benefits

  • Accepts ATO® blade-style fuses (sold separately) up to 20 amps
  • Black 14 AWG looped lead wire
  • Carded blister packaging for easy retail display
Property (Mouseover for details) Value
Mounting Method IN LINE FUSE HOLDER
Fuse Type ATO
Current Rating (Max) 20
Current Rating (Continuous) in Amps 15
Voltage Rating (Max) 32
Wire size 14 AWG
Ignition protection V-0
Input Terminals ATO FUSE BLADES
To request product environmental information, please complete the Product Environmental Information Request Form.