background-waves

Series: ATO - AFH

32V In-Line Wire-Leaded Panel-Mount Fuse Holder
Product Status| Activei
info

The ATO® AFH Series 32V In-Line Wire-Leaded Panel-Mount Fuse Holder can be used for either in-line installation or panel-mounting applications thanks to the 8" looped lead wire and the snap fit gripping arms.

Designed with a 14 AWG black lead wire, the ATO® AFH Series fuse holder is compatible with ATO® blade-style fuses (sold separately) up to 20 amps. The interlocking, heat-stabilized nylon fuse holder body allows you to snap multiple fuse holders together.

  • Accepts ATO® blade-style fuses (sold separately) up to 20 amps
  • Interlocking fuse holder body lets you connect multiple fuse holders
  • Heat-stabilized black nylon body has a UL 94 V-2 flammability rating
  • 8" looped 14 AWG black lead wire allow simple in-line installation
  • Gripping arms enable optional panel mounting

ATO - AFH Parts

FiltersFilters

ATO - AFH Applications

Highlights Section

  • Heavy-Duty Automotive Fusing

Series: ATO - AFH Resources