0AFH0001Z - ATO® AFH Series

Roll Over to Zoom
       
 
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ATO® AFH Series 32V In-Line Wire-Leaded Panel-Mount Fuse Holder can be used for either in-line installation or panel-mounting applications thanks to the 8" looped lead wire and the snap fit gripping arms. This configuration (0AFH0001Z) is rated for up to 20-amp ATO® blade fuses (sold separately) and features a black 14 AWG looped lead wire.

Features and Benefits

  • Accepts ATO® blade-style fuses (sold separately) up to 20 amps
  • Black 14 AWG looped lead wire
To request product environmental information, please complete the Product Environmental Information Request Form.