868-062-000 - ATO® 155 Series

External overview image
Roll Over to Zoom
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ATO® 155 Series 32V Stackable In-Line Panel-Mount Fuse Holder Body is a component part of the ATO® 155 Series fuse holder that accepts ATO® and FKS blade-style fuses (sold separately). The body carries a UL 94 V-2 flammability rating and features mounting arms for simple panel-mounting.

Features and Benefits

  • Accepts ATO® and FKS blade-style fuses (sold separately)
  • UL 94 V-2 flammability rating
Property (Mouseover for details) Value
Mounting Method In-Line Fuse Holder
Fuse Type ATO
Ignition protection V-2
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
868-062-000 BODY RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS10_868-062-000 REACH219_Declaration_868-062-000 No
08/03/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.