ATO® 155 Series - 32V Stackable In-Line Panel-Mount Fuse Holder with Looped Wire Leads

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ATO® 155 Series 32V Stackable In-Line Panel-Mount Fuse Holder with Looped Wire Leads makes it simple to install an ATO® or FKS blade-style automotive fuse (sold separately unless indicated).

Configurations with black 14 AWG leads are compatible with fuses up to 20 amps, while models of the panel-mount fuse holder with orange 10 AWG leads accept fuses up to 30 amps.

The stackable fuse holder can also be used with additional ATO® 155 Series fuse holders to create a fuse block for multiple fuses.

Features and Benefits

  • Accepts ATO® or FKS blade fuses (sold separately unless indicated) up to 20 amps or 30 amps
  • Configurations available with either black 14 AWG leads or orange 10 AWG leads to suit different applications
  • Stackable fuse holder body can be paired with additional ATO® 155 Series fuse holders to create a multi-fuse block
  • Various fuse holder component parts are also available separately, including the body, UL body, and crimp terminals for the different wire gauges

Applications

  • Automotive
  • Electronics
  • Small Auxiliary Circuit Protection

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Voltage Rating MaxWire sizeIgnition protectionInput TerminalsStockSamplesCompare
01550300LXNIn-Line Fuse HolderATO2014V-2BladeCheckOrder
01550300ZIn-Line Fuse HolderATO203214V-2BladeCheckOrder
01550310ZXAIn-Line Fuse HolderATO103214V-2BladeCheckOrder
01550320ZXAIn-Line Fuse HolderATO203214V-2BladeCheckOrder
01550320ZXUIn-Line Fuse HolderATO203214V-2BladeCheckOrder
01550400ZIn-Line Fuse HolderATO303210V-2BladeCheckOrder
01550430ZXAIn-Line Fuse HolderATO303210V-2BladeCheckOrder
01550430ZXUIn-Line Fuse HolderATO303210V-2BladeCheckOrder
08680062HATOV-2CheckOrder
01550400LXNIn-Line Fuse HolderATO303210V-2BladeCheckOrder
868-062-000In-Line Fuse HolderATOV-2CheckOrder
868-062-000ULIN LINE FUSE HOLDERATO32V-0CheckOrder
913-007CRIMPEDATO10CheckOrder
913-007-001CRIMPEDATO10CheckOrder
913-008CRIMPEDATO14CheckOrder
913-008-001CRIMPEDATO14CheckOrder
913-008-RCRIMPEDATO14Check
01550303ZXA
Obsolete: 2018 -01-15
In-LineATO (257)332
01550305ZXA
Obsolete: 2018 -01-15
In-LineATO (257)532
01550315ZXA
Obsolete: 2018 -01-15
In-LineATO (257)1532
01550425ZXA
Obsolete: 2015 -01-21
In-LineATO (257)2532
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
01550300LXN FUSEHOLDER ATO IN-LINE-FHA 1A PACKED 50 RoHS No 01/01/1998 PbFree No 01/01/1998 No
08/03/2012
01550300Z Holder - ATO Inline Black 14AWG RoHS No 01/01/1998 PbFree No 01/01/1998 CoC_RoHS10_01550300Z REACH211_Declaration_01550300Z No
08/03/2012
Does not Contain
01550310ZXA Holder - ATO Inline 14AWG w/ 10A fuse RoHS No 01/01/1998 PbFree No 01/01/1998 CoC_RoHS10_01550310ZXA REACH211_Declaration_01550310ZXA No
08/03/2012
Does not Contain
01550320ZXA Holder - ATO Inline 14AWG w/ 20A fuse RoHS No 01/01/1998 PbFree No 01/01/1998 No
08/03/2012
01550320ZXU Holder - ATO Inline 14AWG, Unassembled RoHS No 01/01/1998 PbFree No 01/01/1998 CoC_RoHS10_01550320ZXU REACH_SVHC Declaration_01550320ZXU Yes
08/03/2012
Does not Contain
01550400Z Holder - ATO Inline Orange 10AWG RoHS No 01/01/1998 PbFree No 01/01/1998 CoC_RoHS10_01550400Z REACH191_Declaration_01550400Z No
Does not Contain
01550430ZXA Holder - ATO Inline 10AWG w/ 30A fuse RoHS No 01/01/1998 PbFree No 01/01/1998 No
08/03/2012
01550430ZXU Holder - ATO Inline 10AWG, Unassembled RoHS No 01/01/1998 PbFree No 01/01/1998 CoC_RoHS10_01550430ZXU REACH205_Declaration_01550430ZXU No
08/03/2012
Does not Contain
01550400LXN FUSEHOLDER ATO IN-LINE-FHA 2A PACKED 50 RoHS No 01/01/1998 PbFree No 01/01/1998 CoC_RoHS10_01550400LXN REACH219_Declaration_01550400LXN No
08/03/2012
Does not Contain
01550303ZXA Holder - ATO Inline 14AWG w/ 3A fuse RoHS No 01/01/1998 PbFree No 01/01/1998 No
08/03/2012
01550305ZXA 01550305ZXA RoHS No 01/01/1998 PbFree No 01/01/1998 No
08/03/2012
01550315ZXA 01550315ZXA RoHS No 01/01/1998 PbFree No 01/01/1998 No
08/03/2012
01550425ZXA 01550425ZXA RoHS No 01/01/1998 PbFree No 01/01/1998 No
08/03/2012
868-062-000 BODY RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS10_868-062-000 REACH219_Declaration_868-062-000 No
08/03/2012
Does not Contain
913-007 Crimp Terminal RoHS No 01/13/2012 PbFree No 08/15/2012 CoC_RoHS10_913-007 REACH201_Declaration_913-007
Does not Contain
913-007-001 Crimp Terminal RoHS No 01/13/2012 PbFree No CoC_RoHS10_913-007-001 REACH209_Declaration_913-007-001
Does not Contain
913-008 Crimp Terminal RoHS No 12/09/2011 PbFree No 12/09/2011 Yes
12/09/2011
913-008-001 Crimp Terminal RoHS No 12/09/2011 PbFree No 12/09/2011 CoC_RoHS10_913-008-001 REACH191_Declaration_913-008-001 Yes
12/09/2011
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.