01550310ZXA - ATO® 155 Series

External overview image
Roll Over to Zoom
       
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ATO® 155 Series 32V Stackable In-Line Panel-Mount Fuse Holder with Black 14 AWG Looped Wire Leads and 10A Fuse makes it simple to install an ATO® or FKS blade-style automotive fuse. The stackable design of the fuse holder body lets you create a fuse block using additional ATO® 155 fuse holders.

This model of the ATO® 155 stackable panel-mount fuse holder (01550310ZXA) has a UL 94 V-2 flammability rating and includes wire terminals.

Features and Benefits

  • Includes a 10-amp ATO® blade-style fuse
  • Black 14 AWG looped leads
  • UL 94 V-2 flammability rating
  • Wire terminals included
Property (Mouseover for details) Value
Mounting Method In-Line Fuse Holder
Fuse Type ATO
Current Rating (Max) 10
Voltage Rating (Max) 32
Wire size 14
Ignition protection V-2
Input Terminals Blade
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
01550310ZXA Holder - ATO Inline 14AWG w/ 10A fuse RoHS No 01/01/1998 PbFree No 01/01/1998 CoC_RoHS10_01550310ZXA REACH211_Declaration_01550310ZXA No
08/03/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.