EBS 24V - Small Series - EBS 24V Small Coils

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

24V electrical coils with EBS are used to connect a trucks tractor and a semitrailer in the commercial vehicles sector, conforming to ISO 7638-1. They are authorized for electrical connections on vehicles transporting hazardous goods, based on the technical specifications given by ADR/GGVS norms. 

The cables conform to ISO 4141, with external sheath made of Polyurethane (TPU) and are available only with small size 30 mm turn diameter.

  • Standards: Conforms to ISO 7638-1 and ISO 4141 recommendations and standards.
  • External Polyurethane sheath provides high flexibility together with good mechanical characteristics even at very low temperature.
  • All coils are available with a bending protection grommet.

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxCable MaterialCable DiameterCable CoresHousingStockSamplesCompare
0052103524Polyurethane12.3 mm2x4+5x1.5 mmqPlasticCheckOrder
0055878524Polyurethane13.5 mm2x4+5x1.5 mmqPlasticCheckOrder
00521030
Obsolete: 2022 -07-19
24Polyurethane12.3 mm2x4+5x1.5 mmqPlasticCheck
00558780
Obsolete: 2020 -01-17
24Polyurethane13.5 mm2x4+5x1.5 mmqCheck
To request product environmental information, please complete the Product Environmental Information Request Form.

  • Showing 3 items