The ABS system conforming to ISO/DIN 7638 is required on all vehicles weighing over 3.5 tons. These connectors are used for the electrical connection of the ABS braking system between a truck tractor and a trailer or semitrailer in the commercial vehicles sector, both for 24V and 12V electrical systems.
Accessories include:
00601100 (10 pcs) - Nut + Rubber seal for ABS socket (cable diameter 15.5 mm)
00605000 (10 pcs) - Nut + Rubber seal for ABS socket (cable diameter 7/12 mm)
00601200 - Kit of crimp pins for ABS socket (2x6+3 x 1.5mm2)
00604000 - Kit of crimp pins for ABS socket (2x6+3 x 1.5mm2)
00601400 - Kit of crimp pins for EBS socket (2x6+5 x 1.5mm2)
00605200 - Kit of crimp pins for EBS socket (2x4+5 x 1.5mm2)
00604400 - Kit of screw pins for 5-pole ABS socket
00604500 - Kit of screw pole for 7 pins EBS socket
00601600 (200 pcs) & 00601660 (100 pcs) - Male crimp pins for ABS socket 6 mm2
00601700 (300 pcs) & 00601761 (200 pcs) - Male crimp pins for ABS socket 1.5 mm2
00602400 (200 pcs) & 00602460 (100 pcs) - Male crimp pins for EBS socket 4 mm2
00604490 (150 pcs) - Male screw pins for ABS sockets