Reversing Solenoids Series - 12 V DC and 24 V DC 75 A Motor Reversing Intermittent-Duty Solenoid Relays with Dynamic Braking

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Designed for reversing motors such as those used to operate winches, hoists, windlasses, and snowplow blades, the Reversing Solenoids Series 75 A Motor Reversing Intermittent-Duty Solenoid Relay integrates two solenoids into one product for cost and space savings and simpler wiring. The two integral solenoids provide dynamic braking for permanent magnet motors when neither coil is energized.

The motor reversing solenoid relay is available with either a 12 V dc or 24 V dc common ground coil with blade terminals. For durability and protection against the harsh elements typically found in commercial automotive environments, the housing is made from glass-reinforced nylon.

Features and Benefits

  • Intermittent-duty reversing solenoid with a 75 A make and break rating (maximum ON time of 5 minutes)
  • Inrush current rating of 125 A @ 12 V dc, 30 seconds ON, 5 minutes OFF, 150 A @ 12 V dc, 5 seconds ON, 5 minutes OFF
  • Double-pole, double-throw (DPDT) relay circuitry
  • Available with 12 V dc or 24 V dc common ground coil with Quick Connect blade connectors
  • Glass-reinforced nylon housing for use in commercial automotive environments
  • 5/16"-24 copper contact studs with included lock washers and hex nuts

Applications

  • Winches
  • Hoists
  • Windlasses
  • Snowplow Blades

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCircuitryContact MaterialHousingStockSamplesCompare
2445075DPDTCopperPlasticCheckOrder
24450-0275DPDTCopperPlasticCheckOrder
24450-BP75DPDTCopperPlasticCheckOrder
24450-BX75DPDTCopperPlasticCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.