24450 - Reversing Solenoids Series

External overview image
Roll Over to Zoom
       
       
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Designed for reversing motors such as those used to operate winches, hoists, windlasses, and snowplow blades, the Reversing Solenoids Series 75 A Motor Reversing Intermittent-Duty Solenoid Relay integrates two solenoids into one product for cost and space savings and simpler wiring. The two integral solenoids provide dynamic braking for permanent magnet motors when neither coil is energized.

This motor reversing solenoid relay (24450) features a 12 V dc common ground coil with blade terminals. For durability and protection against the harsh elements typically found in commercial automotive environments, the housing is made from glass-reinforced nylon.

Features and Benefits

  • Intermittent-duty reversing solenoid with a 75 A make and break rating (maximum ON time of 5 minutes)
  • 12 V dc common ground coil with Quick Connect blade connectors
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 75
Circuitry DPDT
Contact Material Copper
Housing Plastic
To request product environmental information, please complete the Product Environmental Information Request Form.