background-waves

24450-02

Product Status| Activei

24450-02

SOL 24V | Series: Reversing Solenoids
info

Designed for reversing motors such as those used to operate winches, hoists, windlasses, and snowplow blades, the Reversing Solenoids Series 75 A Motor Reversing Intermittent-Duty Solenoid Relay integrates two solenoids into one product for cost and space savings and simpler wiring. The two integral solenoids provide dynamic braking for permanent magnet motors when neither coil is energized.

This motor reversing solenoid relay (24450-02) features a 24 V dc common ground coil with blade terminals. For durability and protection against the harsh elements typically found in commercial automotive environments, the housing is made from glass-reinforced nylon.

PropertyValue
Current Rating (Continuous) in Amps
75
Circuitry
DPDT
Contacts
Copper
Housing
Plastic
Coil Type
Solenoid
  • Intermittent-duty reversing solenoid with a 75 A make and break rating (maximum ON time of 5 minutes)
  • 24 V dc common ground coil with Quick Connect blade connectors

24450-02 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24450-02SOL 24V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.