High Voltage DC Contactor Relays


  • DCNHR

  • 900V DC Max Normally Open SPST Contactor Relays with Resin Housing

  • Current Rating (Continuous) in Amps: 20, 30, 40, 50, 100, 150, 200, 250, 300

  • Current Rating (Inrush) in Amps: 2000, 350A 900Sec. 500A 180Sec., 400A 5ms, 400A 600Sec. 600A 180Sec.

  • Voltage Rating Max: 900

  • DCNLJ

  • 60V DC and 110V DC Max High-Current High-Voltage Normally Open Contactor Relays

  • Current Rating (Continuous) in Amps: 125, 200, 250

  • Voltage Rating Max: 60, 110

  • Circuitry: SPST NO

  • DCNLB

  • 60V DC Max Normally Closed SPST Industrial Contactor Relays for Stationary Applications

  • Current Rating (Continuous) in Amps: 100, 200, 400

  • Current Rating (Inrush) in Amps: 400A 5ms, 800A 5ms

  • Voltage Rating Max: 60

  • DCNLM

  • 60V DC Max Normally Open SPST Industrial Contactor Relays for Stationary Applications

  • Current Rating (Continuous) in Amps: 50, 100, 200, 400

  • Current Rating (Inrush) in Amps: 400, 1600A 5ms, 200A 5ms, 400A 5ms, 800A 5ms

  • Voltage Rating Max: 60