DCNEV150 Series - 900V 150A High-Current High-Voltage DC Contactor Relay

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The DCNEV150 Series 900V 150A High-Current High-Voltage DC Contactor Relay is designed for electric vehicle (EV) and eMobility applications, including battery power supply, DC power control, circuit protection, and other switch control applications. The high-current, high-voltage relay can also be used in uninterruptible power supply and other electronic control systems.

A coil economizer greatly reduces coil power and heating after the contactor is energized. Once the contactor is energized, it takes minimal coil power to keep the contacts closed due to Pulse Width Modulation (PWM) reducing the average power delivered by pulsing the electrical signal.

This 150A relay also features a magnetic arc blowout design that dissipates electrical arc between the contacts within an IP67 sealed, gas-filled arc chamber. This design creates a safe high-current relay that allows higher make/break voltages and no electrical arc leakage.

The DCNEV150 Series electric vehicle contactor has a 12-24V dc coil rating and is available with or without an auxiliary circuit. This high-voltage relay is also available with polarized or non-polarized contacts, which allows you to optimize for the polarity of the electrical system.

Features and Benefits

  • High-current (150A) and high-voltage (900V) DC contactor for electric vehicles (EV), eMobility applications, and industrial machinery
  • Compact structure helps reduce noise when the contactor is turned on
  • Coil economizer greatly reduces coil power and heating with signal pulse width modulation (PWM)
  • Magnetic arc blowout design dissipates any arc between the contacts within an IP67 sealed, gas-filled arc chamber, allowing the relay to make/break higher voltages
  • Lightweight actuator is less impacted by gravity with no mounting orientation restrictions
  • Designed and manufactured under the IATF16949 certification for Automotive Quality Systems
  • Electric vehicle contactor features single-pole, single-throw (SPST), normally open (NO) circuitry

Applications

  • Battery Electric Vehicles (BEV)
  • Hybrid Electric Vehicles (HEV)
  • Material Handling
  • Electric Maintenance and Transport Vehicles
  • Industrial

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryIngress ProtectionOutput TerminalsContact MaterialHardwareConnectorHousingTemperature Maximum CelsiusTemperature Minimum CelsiusStockSamplesCompare
DCNEV150-M150900SPSTIP67M88.8 - 11 Nm (80-100 in-lb)No.10 with Compression LimitersWire Leads for Control CircuitNylon UL 94-V085-40CheckOrder
DCNEV150-MA150900SPSTIP67M88.8 - 11 Nm (80-100 in-lb)No.10 with Compression LimitersWire Leads for Control CircuitNylon UL 94-V085-40CheckOrder
DCNEV150-MAN150900SPSTIP67M88.8 - 11 Nm (80-100 in-lb)No.10 with Compression LimitersWire Leads for Control CircuitNylon UL 94-V085-40CheckOrder
DCNEV150-MN150900SPSTIP67M88.8 - 11 Nm (80-100 in-lb)No.10 with Compression LimitersWire Leads for Control CircuitNylon UL 94-V085-40CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.