TMOV25SP115M - TMOV25S and iTMOV25S Series

Varistor TMOV25S Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Metal Oxide Varistors (MOVs)are rated for specific AC line operating voltages, and exceeding these limits through the application of a sustained abnormal over-voltage condition could result in overheating and damage to the MOV.

The Littelfuse TMOV25S™ (Thermal MOV) Series was designed to address this condition in a single integrated package.

The Littelfuse TMOV25S™ Series incorporates a patented integrated thermally responsive element within the body of the device which will open-circuit the varistor in case of overheating due to abnormal over-voltage events.

The TMOV25S™ Series is based on the Littelfuse UltraMOV™ 25S Series which meets the surge suppressor component recognition requirements of UL 1449 3rd edition for both cord connected and permanently connected TVSS end products.

UL1449 3rd Edition approval of TMOV25S Series is currently pending related to the integrated thermal element of this series and product release is anticipated for summer or 2011. Please contact your Littelfuse product representative to discuss alternatives and for additional information.

    Features:
  • RoHS Compliant and Lead-free
  • Patented integrated thermal protection device - Patent #US6636403
  • Standard Operating Voltage Range Compatible with Common AC Line Voltages (115VAC to 750VAC)
  • Wave solderable
  • High peak surge current rating up to 20kA at single 8/20uS impulse
  • Standard lead form and spacing option
  • Low leakage
  • -55 to +85 degree C operating temperature range

    Applications:
  • SPD Products
  • AC Panel Protection Modules
  • AC Line Power Supplies
  • Surge Protected Strip Connectors
  • AC Power Meters
  • Inverters, AC/DC power supplies
  • UPS (Uninterruptable Power Supply)

TUVicon TUVR_J50472797

CRUicon UR_VZCA2_E320116

pdficon Varistors TMOV®25S Datasheet

URicon UR_VZCA2_E320116_101443333

cURicon cUR_VZCA8_E320116_101443333

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Varistors Catalog

Catalog with varistors metal oxide varistors multilayer varistors MLVs surface mount varistors radial lead varistors disc varistors industrial varistors high energy varistors...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TMOV25SP115M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV25SP115M REACH209_Declaration_TMOV25SP115M No
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.