SMOV34S461MP - SMOV34S Series

Series: SMOV34S
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Varistor SMOV34S Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Thermally protected SMOV34S Varistor Series for overvoltage circuit protection

The SMOV34S Varistor Series offer an integrated thermal disconnect designed to open in the event of overheating due to abnormal overvoltage as outlined in UL1449 (3rd edition). These devices possess a separate micro-switch that can be used to indicate when the MOV is disconnected from the circuit.

Features:
- Facilitates compliance with the 3rd edition of UL1449 for SPD products
- High peak surge current handling capability and high energy absorption capability
- Intermediate current: 50A/150A; Nominal Discharge Current Value: 10 kA (SMOV25S) and 20kA (SMOV34S), recognized by UL 1449. UL file number: E320116
- Compact design of MOV and switch
- Lead-free and RoHS compliant

Applications:
- Surge protection devices
- AC panel protection modules
- Power transfer switches
- AC/DC power distribution systems
- Photovoltaic systems
- Cell phone base stations

CRUicon UR_VZCA2_E320116

pdficon Varistors SMOV34S Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Varistors Catalog

Catalog with varistors metal oxide varistors multilayer varistors MLVs surface mount varistors radial lead varistors disc varistors industrial varistors high energy varistors...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SMOV34S461MP THERMALLY PROTECTED VARISTOR SMOV34S RoHS No 08/14/2012 PbFree No 08/14/2012 Yes
08/14/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.