V250SM20 - SM20 Series

Series: SM20
Questions? Contact Littelfuse Support
Varistor SM20 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse SM20 Series is a 20mm SMD metal oxide varistor device. The AC rated parts are designed to operate continuously across AC power lines. The DC rated parts are suitable for Automotive applications. The series comprises a Nylon molded package with folded tin plated metal leads for soldering to board.

The SMD Series is based on radial 20mm internal varistor element with similar characteristics to the Littelfuse LA / ZA series of varistors.

Features:

  • DC Voltage Rating 26 – 420VDC
  • AC Voltage Rating 175 - 320AC
  • No De-Rating up to 85°C ambient
  • Lead-free, Halogen-free and RoHS compliant
  • Low voltage devices specified for automotive load dump energy
  • Available in "waffle" tray packaging

URicon UR_VZCA2_E320116_102659546

pdficon Littelfuse Varistor SM20 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Varistors Catalog

Catalog with varistors metal oxide varistors multilayer varistors MLVs surface mount varistors radial lead varistors disc varistors industrial varistors high energy varistors...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
V250SM20 SURFACE MOUNT SM20 VARISTORS RoHS No 04/11/2012 PbFree No 04/11/2012 Yes
04/11/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.