MLA AUTO Series - Littelfuse MLA Automotive Multi-Layer Varistor (MLV) Series

Varistor MLA Auto Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MLA Automotive Series of transient voltage surge suppression devices is based on the Littelfuse Multilayer fabrication technology. These components are designed to suppress a variety of transient events, including those specified in IEC 61000-4-2 or other standards used for Electromagnetic Compliance (EMC).

The MLA Automotive Series is typically applied to protect integrated circuits and other components at the circuit board level. The wide operating voltage and energy range make the MLA Automotive Series suitable for numerous applications on power supply, control and signal lines.

The MLA Automotive Series is manufactured from semiconducting ceramics, and is supplied in a leadless, surface mount package. The MLA Automotive Series is compatible with modern reflow and wave soldering procedures. It can operate over a wider temperature range than Zener diodes, and has a much smaller footprint than plastic-housed components.

Features:
  • AEC - Q200 compliant
  • RoHS compliant
  • Leadless 0603, 0805, 1206 and 1210 chip sizes
  • Multilayer ceramic construction technology
  • -55°C to +125°C operating temp. range
  • Operating voltage range VM(DC) = 3.5V to 48V
  • Rated for surge current (8 x 20µs)
  • Rated for energy (10 x 1000µs)
  • Inherent bi-directional clamping
  • No plastic or epoxy packaging assures better than UL94V-0 flammability rating
  • Standard low capacitance types available
Applications:
  • Suppression of inductive switching or other transient events such as EFT and surge voltage at the circuit board level
  • ESD protection for IEC 61000-4-2, MIL-STD-883c method 3015.7, and other industry specifications
  • Provides on-board transient voltage protection for ICS and transistors
  • Used to help achieve electromagnetic compliance of end products
  • Replaces larger surface mount TVS Zeners in many applications

Access specifications, certifications, check availability and order parts below

Catalog #LinesILMaxMSLCo Typ
(pF)
Vc (V)VMAX AC (V)VMAX DC (V)VNDC MAX (V)VNDC MIN
(V)
Wtm10x1000(ITM 1xAmps (A)Partner ECAD ModelsStockSamplesCompare
V12MLA0805LNHAUTO1100Level 14102991218.5140.140V12MLA0805LNHAUTOCheckOrder
V14MLA0603NHAUTO1100Level 118034.5101421.515.90.130V14MLA0603NHAUTOCheckOrder
V14MLA0805LNHAUTO1100Level 132032101420.315.90.140V14MLA0805LNHAUTOCheckOrder
V14MLA0805NHAUTO1100Level 156032101420.315.90.3120V14MLA0805NHAUTOCheckOrder
V14MLA1206NHAUTO1100Level 1120032101420.315.90.4150V14MLA1206NHAUTOCheckOrder
V18MLA0603NHAUTO1100Level 112050141828220.130V18MLA0603NHAUTOCheckOrder
V18MLA0805LNHAUTO1100Level 129044141828220.140V18MLA0805LNHAUTOCheckOrder
V18MLA0805NHAUTO1100Level 152044141828220.3120V18MLA0805NHAUTOCheckOrder
V18MLA1206NHAUTO1100Level 1127044141828220.4150V18MLA1206NHAUTOCheckOrder
V18MLA1210NHAUTO1100Level 1293044141828222.5500V18MLA1210NHAUTOCheckOrder
V26MLA0603NHAUTO1100Level 111060202638310.130V26MLA0603NHAUTOCheckOrder
V26MLA0805LNHAUTO1100Level 119060202638.529.50.140V26MLA0805LNHAUTOCheckOrder
V26MLA0805NHAUTO1100Level 122060202638.529.50.3100V26MLA0805NHAUTOCheckOrder
V26MLA1206NHAUTO1100Level 172060202638.529.50.6150V26MLA1206NHAUTOCheckOrder
V26MLA1210NHAUTO1100Level 1148060202638.529.51.2300V26MLA1210NHAUTOCheckOrder
V3.5MLA0603NHAUTO1100Level 11270132.53.573.70.130V3.5MLA0603NHAUTOCheckOrder
V3.5MLA0805LNHAUTO1100Level 11380132.53.573.70.140V3.5MLA0805LNHAUTOCheckOrder
V3.5MLA0805NHAUTO1100Level 1176132.53.573.70.3120V3.5MLA0805NHAUTOCheckOrder
V3.5MLA1206NHAUTO1100Level 17500132.53.573.70.3100V3.5MLA1206NHAUTOCheckOrder
V30MLA0603NHAUTO1100Level 19074253046370.130V30MLA0603NHAUTOCheckOrder
V30MLA0805LNHAUTO1100Level 113072253046370.130V30MLA0805LNHAUTOCheckOrder
V30MLA1206NHAUTO1100Level 155067302543350.7150V30MLA1206NHAUTOCheckOrder
V30MLA1210LNHAUTO1100Level 160068253043350.9220V30MLA1210LNHAUTOCheckOrder
V30MLA1210NHAUTO1100Level 190068253043351.2280V30MLA1210NHAUTOCheckOrder
V33MLA1206NHAUTO1100Level 150075263349380.8180V33MLA1206NHAUTOCheckOrder
V42MLA1206NHAUTO1100Level 142592304260460.8180V42MLA1206NHAUTOCheckOrder
V48MLA1206NHAUTO1100Level 1350100404866.554.50.9180V48MLA1206NHAUTOCheckOrder
V48MLA1210LNHAUTO1100Level 1380105404866.554.50.9220V48MLA1210LNHAUTOCheckOrder
V48MLA1210NHAUTO1100Level 1400105404866.554.51.2250V48MLA1210NHAUTOCheckOrder
V5.5MLA0603NHAUTO1100Level 196017.5459.37.10.130V5.5MLA0603NHAUTOCheckOrder
V5.5MLA0805LNHAUTO1100Level 166017.5449.37.10.140V5.5MLA0805LNHAUTOCheckOrder
V5.5MLA0805NHAUTO1100Level 1184017.5459.37.10.3120V5.5MLA0805NHAUTOCheckOrder
V5.5MLA1206NHAUTO1100Level 1350017.5459.37.10.4150V5.5MLA1206NHAUTOCheckOrder
V9MLA0603NHAUTO1100Level 149025.56.5916110.130V9MLA0603NHAUTOCheckOrder
V9MLA0805LNHAUTO1100Level 152025.56.5916110.140V9MLA0805LNHAUTOCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
V12MLA0805LNHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 Yes
07/13/2012
V14MLA0603NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 CoC_RoHS10_V14MLA0603NHAUTO REACH191_Declaration_V14MLA0603NHAUTO Yes
07/13/2012
Does not Contain
V14MLA0805LNHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 08/12/2006 PbFree No 02/17/2015 Yes
08/12/2006
V14MLA0805NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 CoC_RoHS10_V14MLA0805NHAUTO REACH219_Declaration_V14MLA0805NHAUTO Yes
07/13/2012
Does not Contain
V14MLA1206NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 Yes
07/13/2012
V18MLA0603NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 CoC_RoHS10_V18MLA0603NHAUTO REACH_SVHC Declaration_V18MLA0603NHAUTO Yes
07/13/2012
Does not Contain
V18MLA0805LNHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 Yes
07/13/2012
V18MLA0805NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 05/07/2017 CoC_RoHS10_V18MLA0805NHAUTO REACH_SVHC Declaration_V18MLA0805NHAUTO Yes
07/13/2012
Does not Contain
V18MLA1206NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 CoC_RoHS10_V18MLA1206NHAUTO REACH205_Declaration_V18MLA1206NHAUTO Yes
07/13/2012
Does not Contain
V18MLA1210NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 04/07/2017 CoC_RoHS10_V18MLA1210NHAUTO REACH191_Declaration_V18MLA1210NHAUTO Yes
07/13/2012
Does not Contain
V26MLA0603NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 CoC_RoHS10_V26MLA0603NHAUTO REACH205_Declaration_V26MLA0603NHAUTO_0 Yes
07/13/2012
Does not Contain
V26MLA0805LNHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 Yes
07/13/2012
V26MLA0805NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 CoC_RoHS10_V26MLA0805NHAUTO REACH209_Declaration_V26MLA0805NHAUTO Yes
07/13/2012
Does not Contain
V26MLA1206NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 CoC_RoHS10_V26MLA1206NHAUTO REACH209_Declaration_V26MLA1206NHAUTO Yes
07/13/2012
Does not Contain
V26MLA1210NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 Yes
07/13/2012
V3.5MLA0603NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 CoC_RoHS10_V3.5MLA0603NHAUTO REACH205_Declaration_V3.5MLA0603NHAUTO
Does not Contain
V3.5MLA0805LNHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 Yes
07/13/2012
V3.5MLA0805NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 Yes
07/13/2012
V3.5MLA1206NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 08/12/2006 PbFree No 02/23/2015 Yes
08/12/2006
V30MLA0603NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 CoC_RoHS10_V30MLA0603NHAUTO REACH_SVHC Declaration_V30MLA0603NHAUTO Yes
07/13/2012
Does not Contain
V30MLA0805LNHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 CoC_RoHS10_V30MLA0805LNHAUTO REACH205_Declaration_V30MLA0805LNHAUTO Yes
07/13/2012
Does not Contain
V30MLA1206NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 08/12/2006 PbFree No 02/23/2015 Yes
08/12/2006
V30MLA1210LNHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 Yes
07/13/2012
V30MLA1210NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 CoC_RoHS10_V30MLA1210NHAUTO REACH_SVHC Declaration_V30MLA1210NHAUTO Yes
07/13/2012
Does not Contain
V33MLA1206NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 CoC_RoHS10_V33MLA1206NHAUTO REACH211_Declaration_V33MLA1206NHAUTO Yes
07/13/2012
Does not Contain
V42MLA1206NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 CoC_RoHS10_V42MLA1206NHAUTO REACH_SVHC Declaration_V42MLA1206NHAUTO Yes
07/13/2012
Does not Contain
V48MLA1206NHAUTO MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 Yes
07/13/2012
V48MLA1210LNHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 08/12/2006 PbFree No 02/23/2015 Yes
08/12/2006
V48MLA1210NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 CoC_RoHS10_V48MLA1210NHAUTO REACH191_Declaration_V48MLA1210NHAUTO Yes
07/13/2012
Does not Contain
V5.5MLA0603NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 05/07/2017 CoC_RoHS10_V5.5MLA0603NHAUTO REACH_SVHC Declaration_V5.5MLA0603NHAUTO Yes
07/13/2012
Does not Contain
V5.5MLA0805LNHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 08/12/2006 PbFree No 02/23/2015 Yes
08/12/2006
V5.5MLA0805NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 CoC_RoHS10_V5.5MLA0805NHAUTO REACH_SVHC Declaration_V5.5MLA0805NHAUTO Yes
07/13/2012
Does not Contain
V5.5MLA1206NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 Yes
07/13/2012
V9MLA0603NHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 CoC_RoHS10_V9MLA0603NHAUTO REACH_SVHC Declaration_V9MLA0603NHAUTO Yes
07/13/2012
Does not Contain
V9MLA0805LNHAUTO MULTI-LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/13/2012 PbFree No 07/13/2012 Yes
07/13/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon AEC Q200 Varistor Selection Guide

Examples of automotive applications and qualified varistors

pdficon Varistors MLA Automotive Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...