background-waves

V48MLA1206NHAUTO

Product Status| Activei

V48MLA1206NHAUTO

MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE | Series: MLA AUTO
info
The MLA Automotive Series of transient voltage surge suppression devices is based on the Littelfuse Multilayer fabrication technology. These components are designed to suppress a variety of transient events, including those specified in IEC 61000-4-2 or other standards used for Electromagnetic Compliance (EMC).

The MLA Automotive Series is typically applied to protect integrated circuits and other components at the circuit board level. The wide operating voltage and energy range make the MLA Automotive Series suitable for numerous applications on power supply, control and signal lines.

The MLA Automotive Series is manufactured from semiconducting ceramics, and is supplied in a leadless, surface mount package. The MLA Automotive Series is compatible with modern reflow and wave soldering procedures. It can operate over a wider temperature range than Zener diodes, and has a much smaller footprint than plastic-housed components.
PropertyValue
Channels
1
ILMax
100
MSL
Level 1
Co Typ (pF)
350
Vc (V)
100
VMAX AC (V)
40
VMAX DC (V)
48
VNDC MAX (V)
66.5
VNDC MIN (V)
54.5
Wtm10x1000
0.9
ITM 1xAmps (A)
180
Humidity
MIL-STD-202G Method 103
Maximum Transient Power Dissipation
0.1
Terminations
Matte Tin over Nickel over Silver
Ipk
1
ILtestVoltage
48
Body
Zinc-Oxide/Ceramic
Reflow
Suitable for Pb and Pb-free
  • AEC-Q200 compliant
  • RoHS compliant
  • Leadless 0603, 0805, 1206 and 1210 chip sizes
  • Multilayer ceramic construction technology
  • -55°C to +125°C operating temp. range
  • Maximum dc operating voltage ratings ranging from 3.5 V to 48 V
  • Rated for surge current (8/20µs)
  • Rated for energy (10/1000µs)
  • Inherent bidirectional clamping
  • No plastic or epoxy packaging assures better than UL94V-0 flammability rating

V48MLA1206NHAUTO Applications

Highlights Section

  • Suppression of inductive switching or other transient events such as EFT and surge voltage at the circuit board level
  • ESD protection for IEC 61000-4-2, MIL-STD-883c method 3015.7, and other industry specifications
  • Provides on-board transient voltage protection for ICS and transistors
  • Used to help achieve electromagnetic compliance of end products
  • Replaces larger surface mount TVS Zeners in many applications

V48MLA1206NHAUTO Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V48MLA1206NHAUTOMULTI LAYER VARISTOR SMF FOR AUTOMOTIVERoHS7/13/2012NoYes7/13/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.