V18AUMLA1206 - AUML 50J Load dump Series

Varistor AUML Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 2220inch MLV is for the load dump energy protection under AUML series from Littelfuse for Automotive applications, for example Motorcycle LED lighting etc. It provides surface mount overvoltage protection for applications in Automotive.

Features:

  • AEC-Q200 Qualified.
  • Products meet Automotive industry ISO16750-2 standards 
  • Compact size
  • Suitable for 12Vdc system.

Applications:

  • Automotive Lighting system
 

pdficon AEC Q200 Varistor Selection Guide

Examples of automotive applications and qualified varistors

pdficon Varistors AUML Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon AN9768 Transient Suppression Devices and Principles

This application note discusses the two major categories of transient suppressors: a) those that attenuate transients thus preventing their propagation into the sensitive circuit; and b) those that divert transients away from sensitive loads and so limit the residual voltages.

pdf icon Varistors ML SPICE Model OLB

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
V18AUMLA1206NT MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No CoC_RoHS10_V18AUMLA1206NT REACH_SVHC Declaration_V18AUMLA1206NT No
Does not Contain
V18AUMLA1206A MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No CoC_RoHS10_V18AUMLA1206A REACH_SVHC Declaration_V18AUMLA1206A No
Does not Contain
V18AUMLA1206NH MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No CoC_RoHS10_V18AUMLA1206NH REACH_SVHC Declaration_V18AUMLA1206NH No
Does not Contain
V18AUMLA1206H MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No CoC_RoHS10_V18AUMLA1206H No
V18AUMLA1206NA MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No CoC_RoHS10_V18AUMLA1206NA REACH_SVHC Declaration_V18AUMLA1206NA No
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.