V25S460P - UltraMOV25S Series

Varistor ULTRAMOV25S Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The UltraMOVTM 25S Varistor Series is designed for applications requiring high peak surge current ratings and high energy absorption capability. UltraMOVTM varistors are primarily intended for use in AC Line Voltage applications or other products that require voltage clamping of high transient surge currents from sources.

These devices have 25mm square forms are produced in a radial lead package and offered with straight leads. UltraMOVs are manufactured with recognized epoxy encapsulation and are rated for ambient temperatures up to 85℃ with no derating. This 25S Series is LASER-branded and is supplied in bulk packaging.

Features
  • Lead-free and RoHS compliant
  • High peak surge current rating (ITM) 22kA, single 8/20μs pulse, (25mm)
  • 40kA rating when 2 devices paralleled (VN(DC) matched within +/- 5%
  • Standard operating voltage range compatible with common AC line voltages (115 to 750 VAC)
  • Characterized for maximum standby current (Leakage)
  • Custom voltage types available
  • Standard lead form and lead space options


  • Applications
  • Surge Protective Devices (SPD)
  • Uninterruptable Power Supplies (UPS)
  • AC Power Taps and Meters
  • Lightning
  • Inductive Load and Capacitor Bank Switching
  • CSAicon CSA_2221_01_091788_2_7_13

    VDERicon VDE_116895

    CRUicon UR_VZCA2_E320116

    pdficon Varistors UltraMOV 25S Datasheet

    cURicon cUR_VZCA8_E320116_102516336

    URicon UR_VZCA2_E320116_102516336

    pdficon Circuit Protection Technology Application Matrix

    Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

    pdficon Varistors Catalog

    Catalog with varistors metal oxide varistors multilayer varistors MLVs surface mount varistors radial lead varistors disc varistors industrial varistors high energy varistors...

    pdficon Circuit Protection Products Selection Guide

    Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
    V25S460P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 No
    01/01/2010
    If the product environmental information that you are looking for does not appear in this tab,
    please complete the Product Environmental Information Request Form.