V20D320 - UltraMOV Series

Series: UltraMOV
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
B C D & E 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The UltraMOV Metal Oxide Varistor Series is designed for applications reqiring high peak surge current ratings and high energy absorption capability. UltraMOV varistors are primarily intended for use in AC Line Voltage applications such as Transient Voltage Surge Suppressors (TVSS), Uninterruptable Power Supplies (UPS), AC Power Taps, AC Power Meters, or other products that require voltage clamping of high transient surge currents from sources such as lightning, inductive load switching, or capacitor bank switching.
  • These devices are produced in radial lead package sizes of 7, 10, 14, and 20mm and offered in a variety of lead forms.
  • UltraMOVs are manufactured with recognized epoxy encapsulation and are rated for ambient temperatures up to 85°C with no derating.
  • This Series is LASER-branded and is supplied in bulk, ammo pack (fan-fold), or tape and reel packaging.
Property (Mouseover for details) Value
VMAX AC (V) 320
Replaced By Part Number Contact Littelfuse

pdficon Combining GDTs and MOVs for Surge Protection of AC Power Lines Application Note

This application note illustrates how to design high performance cost-effective surge protection for equipment connected to AC power lines. The role of gas discharge tube (GDT) surge arresters specifically designed for AC power line protection is also be discussed.

pdficon EC608 Considerations for Selecting Littelfuse MOVs and Fuses for Industrial Motor Applications

This application note discusses the first level considerations for applying both Littelfuse Industrial AC Line Metal Oxide Varistors and associated AC line Fuses with a motor protection example.

pdficon Varistors UltraMOV Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon AN9768 Transient Suppression Devices and Principles

This application note discusses the two major categories of transient suppressors: a) those that attenuate transients thus preventing their propagation into the sensitive circuit; and b) those that divert transients away from sensitive loads and so limit the residual voltages.

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
V20D320 RADIAL VARISTOR 20MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.