V20H75P - HMOV™ Series

Series: HMOV™
Questions? Contact Littelfuse Support
Varistor HMOV Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The HMOV™ Varistor Series is specifically designed for applications requiring high surge energy absorption and high operating temperature of 125°C. The maximum peak surge current is rated up to 10kA (8/20μs pulse) to protect against indirect lightning strikes, switching surge transients, and abnormally fast transients.

 Features:

  • High operating temperature combined with high isolation voltage capability: 125°C and 2500V, respectively
  • High surge current withstanding capability up to 10kA (8/20μs pulse)
  • Complies with 1000 cycle, -55°C to 125°C, Thermal Shock Cycling Test
  • Wide operating voltage range
  • Three disc sizes available: 10mm, 14mm, and 20mm
  • Lead-free, Halogen-free, and RoHS compliant

Applications:

  • Industrial Automation Controls
  • Solar Power Inverters
  • Security Systems
  • Fire Alarm and Smoke Detectors
  • LED Lighting
  • Base Transceiver Station (BTS) Power Supplies
  • Harsh Environment/Outdoor Power Supplies


Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
V20H75P RADIAL VARISTOR 20MM ROHS/LEAD FREE RoHS No 02/13/2019 PbFree No 02/13/2019 CoC_RoHS10_V20H75P REACH_SVHC Declaration_V20H75P Yes
02/13/2019
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.