SMCJ200 - SMCJ Series

Series: SMCJ
Obsolete: 2020 -12-16 Replaced By: SMCJ200A Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
SMCJ64CA 004
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features:

  • Halogen-Free and RoHS compliant
  • For surface mount applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Glass passivated junction
  • Low inductance
  • Excellent clamping capability
  • Repetition Rate (duty cycle): 0.05%
  • Fast response time: typically less than 1.0ps from 0 Volts to V(BR) min.
  • Typical IR less than 1mA above 10V
  • High temperature soldering: 250 degrees C/10 seconds at terminals
  • Plastic package has Underwriters Laboratory Flammability 94V-O

pdficon TVS Diode Protection for VFDs IGBT Inverters

pdficon TVS Diodes SMCJ Datasheet

The SMCJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Littelfuse Door and Window Sensor Design Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SMCJ200 TVS 1.5KW 200V 10%UNI DO-214AB TR13 RoHS RoHS No 01/22/2010 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.