SMAJ8.5CA - SMAJ Series

Series: SMAJ
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features:

  • Halogen-Free and RoHS compliant
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Glass passivated junction
  • Low Inductance
  • Excellent clamping capability
  • Repetition Rate (duty cycle): 0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to V(BR) for unidirectional types.
  • Typical IR less than 1mA above 10V
  • High temperature soldering: 250 degrees C/10 seconds at terminals
  • Plastic package has Underwriters Laboratory Flammability 94V-O
  • pdficon TVS Diodes SMAJ Datasheet

    The SMAJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events...

    pdficon TVS Diode Overview Application Note

    pdficon TVS Diode Catalog

    Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

    Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
    SMAJ8.5CA TVS Diode SMA Suf MT T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMAJ8.5CA REACH211_Declaration_Contain-_SMAJ8.5CA Yes
    Contains IPC_SMAJ5.0A~SMAJ250A_SMAJ5.0CA~SMAJ200CA_P4SMA6.8A~P4MSA300A_P4SMA6.8CA~P4SMA220CA_SMA6J5.0A~SMA6J90A_SMA6J5.0CA~SMA6J90CA
    If the product environmental information that you are looking for does not appear in this tab,
    please complete the Product Environmental Information Request Form.