SMA6L10A - SMA6L Series

Series: SMA6L
Questions? Contact Littelfuse Support
TVS Diode SMA6L Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SMA6L series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

The SMA6L low profile package has the same power performance as the SMB package but with lowest height profiles (1.1mm) in the industry.

Features:

  • Same power as standard SMB devices (600 W)
  • SMA low profile package: less than 1.1 mm
  • Footprint compatibility with standard SMA and SMB products (easy to layout)
  • Typical failure mode is a short circuit condition for current events exceeding component rating
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC 61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Low inductance, excellent clamping capability
  • Fast response time: typically less than 1.0ns from 0 Volts to VBR min
  • Built-in strain relief
  • Glass passivated junction
  • Typical IR < 1μA when VBR min > 12 V
  • High temperature reflow soldering guaranteed: 260°C/40sec
  • VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient, typical value is 0.1%)
  • UL Recognized compound meeting flammability rating V-0 Meet MSL level1, per J-STD-020, lead-frame maximun peak of 260°C
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD- 609A.01)

Applications:

TVS components are ideal for the protection of I/O Interfaces, Vcc bus and other vulnerable circuits used in Telecom, Computer, Industrial and Consumer electronic applications.

  • Cellphone / Tablet charger 
  • AC and DC Power protection 
  • I/O port protection

pdficon TVS Diodes SMA6L Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SMA6L10A TVS SMA6L 10V Uni, 7'' T&R RoHS No 12/28/2011 PbFree No 12/28/2011 Yes
12/28/2011
IPC_SMA6L_Series
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.