SMA6J100A - SMA6J Series

Series: SMA6J
Questions? Contact Littelfuse Support
 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

600W Surface Mount Transient Voltage Suppressors in SMA Package

The SMA6J series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:
  • Low profile package
  • Same power as standard SMB devices (600 W)
  • For surface mounted applications to optimize board space
  • 600W peak pulsepower capability at 10x1000µs waveform, repetition rate (duty cycle):0.01%
  • Low inductance, excellent clamping capability Fast response time:typically less than 1.0ns from 0 Volts to VBR min
  • Typical IR less than 1µA above 12V
  • Built-in strain relief
  • Glass passivated junction
  • High temperature soldering: 260°C/10 seconds at terminals
  • Typical maximum temperature coefficient ΔVBR = 0.1% x VBR@25°C x ΔT
  • Plastic package has Underwriters Laboratory Flammability 94V-O
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant

pdficon TVS Diodes SMA6J Datasheet

The SMA6J series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events...

pdficon TVS Diode Overview Application Note

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SMA6J100A TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 10/05/2021 CoC_RoHS9_SMA6J100A Yes
05/20/2011
IPC_SMAJ5.0A-250A_SMAJ5.0-200CA_P4SMA6.8A-300A_P4SMA6.8CA-220CA_SMA6J5.0A-90A_SMA6J5.0CA-90CA__opt1
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.