AK3-Y Series - 3kA (8/20μS) with reflow and wave flow capability

Littelfuse TVS Diode AK3-Y yellow coating Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AK3-Y series of high power TVS diode is specially designed for meeting severe surge test environment of both AC and DC line protection applications. It features a very fast response and ultra low clamping characteristics as compared to MOVs (Metal Oxide Varistors). It accomplishes this by virtue of the Littelfuse FoldbakTM technology,which provides a clamping voltage lower than the avalanche voltage (but above the rated working voltage); therefore, any voltage rise due to increased current conduction is maintained at a minimum magnitude, providing the best possible protection level. These AK components can be connected in series and / or parallel to create a very high surge current protection solution.

Features & Benefits:

  • Recognized to UL 497B as an Isolated Loop Circuit Protector
  • Both reflow and wave soldering capable
  • Very low clamping voltage
  • Ultra compact: less than one tenth the size of traditional discrete solutions
  • Sharp breakdown voltage
  • Low slope resistance
  • Bi-directional
  • FoldbakTM technology for superior clamping factor
  • Symmetric in leads width for easier soldering during assembly.
  • IEC 61000-4-2 ESD 15kV(Air), 8kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Halogen-free and RoHS compliant
  • Glass passivated junction
  • Pb-free E4 means 2nd level interconnect is Pb-free and the terminal finish material is silver

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
IPP 8x20μs
(A)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
AK3-015C-Y1516192810103000125BipolarAxial LeadAK3-015C-YCheckOrder
AK3-030C-Y3032379010103000125BipolarAxial LeadAK3-030C-YCheckOrder
AK3-038C-Y3840469510103000125BipolarAxial LeadAK3-038C-YCheckOrder
AK3-058C-Y58647011010103000125BipolarAxial LeadAK3-058C-YCheckOrder
AK3-066C-Y66728012010103000125BipolarAxial LeadAK3-066C-YCheckOrder
AK3-076C-Y76859514010103000125BipolarAxial LeadAK3-076C-YCheckOrder
AK3-150C-Y15015819423010103000125BipolarAxial LeadAK3-150C-YCheckOrder
AK3-170C-Y17017922026010103000125BipolarAxial LeadAK3-170C-YCheckOrder
AK3-190C-Y19020024529010103000125BipolarAxial LeadAK3-190C-YCheckOrder
AK3-208C-Y20822324626210103000125BipolarAxial LeadAK3-208C-YCheckOrder
AK3-380C-Y38040144352010103000125BipolarAxial LeadAK3-380C-YCheckOrder
AK3-430C-Y43044049062510103000125BipolarAxial LeadAK3-430C-YCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
AK3-030C-Y TVS AXIAL KA RATED - 3KA 30V BI RoHS No 10/09/2010 PbFree No 11/13/2020 CoC_RoHS9_AK3-030C-Y Yes
10/09/2010
AK3-380C-Y TVS AXIAL KA RATED - 3KA 380V BI RoHS No 10/09/2010 PbFree No 09/16/2019 CoC_RoHS9_AK3-380C-Y REACH201_Declaration_with_Pb_AK3-380C-Y Yes
10/09/2010
Contains IPC_AK_SERIES-AK3-380C-Y
AK3-430C-Y TVS AXIAL KA RATED - 3KA 430V BI RoHS No 10/09/2010 PbFree No 08/23/2021 Yes
10/09/2010
IPC_AK3-430C
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.