LTKAK10 Series - SMTO-218 - 10KA

TVS Diode LTKAK10 Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The LTKAK10 series offer superior clamping characteristics over standard SAD technologies by virtue of the Littelfuse Foldbak™ technology, which provides a clamping voltage lower than the avalanche voltage (but above the rated working voltage). Therefore, any voltage rise due to increased current conduction is contained to a minimum, providing the best possible protection level. They can also be connected in series and/or parallel to create various capability and flexible protection solutions.

LTKAK10 in SMTO-218 package provide the enhanced quality, easy manufacturing and compact mechanical design than current AK TVS families.

Features:

  • Innovative package (patent pending) design
  • LTKAK6 and LTKAK10 series being design in SMT package is ideal for automatic pick and place assembly and reflow processes
  • Excellent surge protection
    • 6kA (LTKAK6) and 10kA (LTKAK10) surge capability (8x20µs waveform)
    • Hi Power TVS design in compact SMT package
    • Low clamping and slope resistance
    • Foldbak™ technology for superior clamping factor
    • Supports very low clamping voltage
    • Sharp breakdown voltage

Applications:

  • Cell phone base station
  • Industrial TVSS
  • Railway (railroad) trackside signaling and control cabinets
  • Defense & Avionic
  • Power grid & distribution system

Video:


Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
IPP 8x20μs
(A)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
LTKAK10-058C586470110101010000125BipolarSMTO-218LTKAK10-058CCheckOrder
LTKAK10-066C667280120101010000125BipolarSMTO-218LTKAK10-066CCheckOrder
LTKAK10-076C768595140101010000125BipolarSMTO-218LTKAK10-076CCheckOrder
LTKAK10-086C8695105157101010000125BipolarSMTO-218LTKAK10-086CCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LTKAK10-066C TVS 10KA RATED 66V BI SMTO218, 13'' T&R RoHS No 01/13/2016 PbFree No 01/13/2016 CoC_RoHS9_LTKAK10-066C REACH209_Declaration_Contain-_LTKAK10-066C Yes
01/13/2016
Contains IPC_LTKAK10-0XXC-XX
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon High Power Solutions for Surge Protection (JP)

pdficon High Power Solutions for Surge Protection

pdficon TVS Diode Overview Application Note

pdficon TVS Diodes LTKAK10 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

pdficon Wireless Network Base Station AC and DC Power Line Circuit Protection

pdficon High Energy Power Line Surge Protection Product Brief

pdficon Circuit Protection Products Selection Guide